SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUXS7614D is part of the precision switches and multiplexers family of devices. These devices operate with dual supplies (±4.5V to ±25V), a single supply (4.5V to 42V), or asymmetric supplies (such as VDD = 12V, VSS = –5V), and offer true rail-to-rail input and output. The TMUXS7614D offers low RON, low on and off leakage currents and ultra-low charge injection performance. These features make the TMUXS7614D a family of precision, robust, high-performance analog multiplexer for high-voltage, industrial applications.