SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUXS7614D has eight independently selectable single-pole, single-throw switches that are turned-on or turned-off through the SPI interface. This device can operate without any external components. This is because 0.1µF decoupling capacitors are integrated into the device for VDD, VSS, and VL.
The SPI interface features error detection, support daisy chain with multiple devices, and SPI modes 0 and 3. Additionally, the SCLK can operate at speeds up to 50MHz for SPI logic levels 2.7V to 5.5V.