SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 37.5V |
Supply (VSS) | –12.5V |
Input / Output signal range | –7.5V to 32.5V |
Control logic thresholds | 1.8V compatible |