SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
LOGIC INPUTS (SPI pins) | |||||||
VIH | Logic voltage high | VL = 5.5 V | –40°C to +125°C | 2 | V | ||
VL = 3.3 V | –40°C to +125°C | 1.35 | V | ||||
VL ≤ 1.8 V | –40°C to +125°C | 1 | V | ||||
VIL | Logic voltage low | 2.7 V ≤ VL ≤ 5.5 V | –40°C to +125°C | 0.75 | V | ||
1.8 V ≤ VL < 2.7 V | –40°C to +125°C | 0.5 | V | ||||
IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –2 | –0.005 | µA | ||
TSD | Thermal shutdown | 165 | °C | ||||
TSD_HYST | Thermal shutdown hysteresis | 15 | °C | ||||
VOH | Logic high output voltage | ISOURCE = 100 µA | –40°C to +125°C | VL - 0.1 | V | ||
ISOURCE = 1 mA | –40°C to +125°C | VL - 0.7 | V | ||||
VOL | Logic low output voltage | ISINK = 100 µA | –40°C to +125°C | 0.1 | V | ||
ISINK = 1 mA | –40°C to +125°C | 0.7 | V | ||||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
ILQ | VL quiscent supply current | VL = 1.8 V to 5.5 V SPI Inputs = 0 V or VL |
25°C | 5 | 6 | µA | |
–40°C to +85°C | 7 | µA | |||||
–40°C to +125°C | 8 | µA | |||||
IL | VL active supply current | VL = 2.7 V to 5.5 V /CS = 0V, fSCLK = 50 MHz, fSDI = 25 MHz |
25°C | 1 | 1.2 | mA | |
–40°C to +85°C | 1.5 | mA | |||||
–40°C to +125°C | 2 | mA |