SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –7.5 V to 32.5 V ID = –10 mA |
25°C | 1 | 1.35 | Ω | |
–40°C to +50°C | 1.6 | ||||||
–40°C to +85°C | 1.8 | ||||||
–40°C to +125°C | 2.1 | ||||||
ΔRON | On-resistance mismatch between channels | VS = –7.5 V to 32.5 V ID = –10 mA |
25°C | 0.015 | Ω | ||
–40°C to +50°C | 0.038 | ||||||
–40°C to +85°C | 0.048 | ||||||
–40°C to +125°C | 0.050 | ||||||
RON FLAT | On-resistance flatness | VS = –7.5 V to 32.5 V ID = –10 mA |
25°C | 0.001 | Ω | ||
–40°C to +50°C | 0.02 | ||||||
–40°C to +85°C | 0.03 | ||||||
–40°C to +125°C | 0.04 | ||||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.006 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 37.5 V, VSS = -12.5 V Switch state is off VS = 32.5 V / –7.5 V VD = –7.5 V / 32.5 V |
25°C | –0.3 | 0.021 | 0.3 | nA |
–40°C to +50°C | –0.75 | 0.75 | |||||
–40°C to +85°C | 1.8 | ||||||
–40°C to +125°C | 10 | ||||||
ID(OFF) | Drain off leakage current(1) | VDD = 37.5 V, VSS = -12.5 V Switch state is off VS = 32.5 V / –7.5 V VD = –7.5 V / 32.5 V |
25°C | –0.3 | 0.021 | 0.3 | nA |
–40°C to +50°C | –0.75 | 0.75 | |||||
–40°C to +85°C | 1.8 | ||||||
–40°C to +125°C | 10 | ||||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 37.5 V, VSS = -12.5 V Switch state is on VS = VD = 32.5 V or –7.5 V |
25°C | -0.35 | 0.020 | 0.35 | nA |
–40°C to +50°C | -0.6 | 0.6 | |||||
–40°C to +85°C | 0.6 | ||||||
–40°C to +125°C | 4.6 | ||||||
POWER SUPPLY | |||||||
IDDQ | VDD quiescent supply current | VDD = 37.5 V, VSS = -12.5 V All switches OFF |
25°C | 45 | 80 | µA | |
–40°C to +85°C | 95 | ||||||
–40°C to +125°C | 120 | ||||||
IDD | VDD supply current | VDD = 37.5 V, VSS = -12.5 V All switches ON |
25°C | 840 | 1110 | µA | |
–40°C to +85°C | 1120 | ||||||
–40°C to +125°C | 1125 | ||||||
ISSQ | VSS quiescent supply current | VDD = 37.5 V, VSS = -12.5 V All switches OFF |
25°C | 17 | 30 | µA | |
–40°C to +85°C | 45 | ||||||
–40°C to +125°C | 65 | ||||||
ISS | VSS supply current | VDD = 37.5 V, VSS = -12.5 V All switches ON |
25°C | 680 | 800 | µA | |
–40°C to +85°C | 850 | ||||||
–40°C to +125°C | 900 |