SLOS369G July 2002 – October 2015 TPA2005D1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Ideal for Wireless or Cellular Handsets and PDAs
The TPA2005D1 is a 1.4-W high efficiency filter-free class-D audio power amplifier in a MicroStar Junior™ BGA, QFN, or MSOP package that requires only three external components.
Features like 84% efficiency, –71-dB PSRR
at 217 Hz, improved RF-rectification immunity, and
15 mm2 total PCB area make the TPA2005D1 ideal for cellular handsets. A fast start-up time of 9 ms with minimal pop makes the TPA2005D1 ideal for PDA applications.
In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2005D1. The device allows independent gain control by summing the signals from each function while minimizing noise to only 48 μVRMS.
The TPA2005D1 has short-circuit and thermal protection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA2005D1 | HVSSOP (8) | 3.00 mm × 3.00 mm |
VSON (8) | 3.00 mm x 3.00 mm | |
BGA MICROSTAR JUNIOR (15) | 2.50 mm x 2.50 mm |