SLOS369G July 2002 – October 2015 TPA2005D1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage(2) | In active mode | –0.3 | 6 | V |
In SHUTDOWN mode | –0.3 | 7 | V | ||
VI | Input voltage | –0.3 | VDD + 0.3 V | V | |
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –65 | 150 | °C | |
RL | Load resistance | 2.5 ≤ VDD ≤ 4.2 V | 3.2 (Minimum) | Ω | |
4.2 < VDD ≤ 6 V | 6.4 (Minimum) | Ω |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 2.5 | 5.5 | V | ||
VIH | High-level input voltage | SHUTDOWN | 2 | VDD | V | |
VIL | Low-level input voltage | SHUTDOWN | 0 | 0.8 | V | |
RI | Input resistor | Gain ≤ 20 V/V (26 dB) | 15 | kΩ | ||
VIC | Common mode input voltage range | VDD = 2.5 V, 5.5 V, CMRR ≤ –49 dB | 0.5 | VDD-0.8 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPA2005D1 | UNIT | ||||
---|---|---|---|---|---|---|
ZQY (MicroStar Junior) | GQY (MicroStar Junior) | DRB (VSON) | DGN (MSOP PowerPAD) | |||
15 PINS | 15 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 92.7 | 92.7 | 50.9 | 57.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 120.5 | 120.5 | 66.2 | 53.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 104 | 104 | 25.9 | 33.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.1 | 3.1 | 1.4 | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.8 | 44.8 | 26 | 33.47 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | 7 | 6.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOS| | Output offset voltage (measured differentially) | VI = 0 V, AV = 2 V/V, VDD = 2.5 V to 5.5 V | 25 | mV | ||
PSRR | Power supply rejection ratio | VDD = 2.5 V to 5.5 V | –75 | –55 | dB | |
CMRR | Common mode rejection ratio | VDD = 2.5 V to 5.5 V, VIC= VDD/2 to 0.5 V, VIC= VDD/2 to VDD- 0.8 V |
–68 | –49 | dB | |
|IIH| | High-level input current | VDD = 5.5 V, VI = 5.8 V | 50 | μA | ||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0.3 V | 1 | μA | ||
I(Q) | Quiescent current | VDD = 5.5 V, no load | 3.4 | 4.5 | mA | |
VDD = 3.6 V, no load | 2.8 | |||||
VDD = 2.5 V, no load | 2.2 | 3.2 | ||||
I(SD) | Shutdown current | V (SHUTDOWN) = 0.8 V, VDD = 2.5 V to 5.5 V | 0.5 | 2 | μA | |
rDS(on) | Static drain-source on-state resistance | VDD = 2.5 V | 770 | mΩ | ||
VDD = 3.6 V | 590 | |||||
VDD = 5.5 V | 500 | |||||
Output impedance in SHUTDOWN | V (SHUTDOWN) = 0.8 V | >1 | kΩ | |||
f(sw) | Switching frequency | VDD = 2.5 V to 5.5 V | 200 | 250 | 300 | kHz |
Gain |
![]() |
![]() |
![]() |
![]() |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PO | Output power | THD + N= 1%, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 1.18 | W | ||
VDD = 3.6 V | 0.58 | ||||||
VDD = 2.5 V | 0.26 | ||||||
THD + N= 10%, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 1.45 | W | ||||
VDD = 3.6 V | 0.75 | ||||||
VDD = 2.5 V | 0.35 | ||||||
THD+N | Total harmonic distortion plus noise | PO = 1 W, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 0.18% | |||
PO = 0.5 W, f = 1 kHz, RL = 8 Ω | VDD = 3.6 V | 0.19% | |||||
PO = 200 mW, f = 1 kHz, RL = 8 Ω | VDD = 2.5 V | 0.20% | |||||
kSVR | Supply ripple rejection ratio | f = 217 Hz, V(RIPPLE) = 200 mVpp
Inputs ac-grounded with Ci = 2 μF |
VDD = 3.6 V | –71 | dB | ||
SNR | Signal-to-noise ratio | PO= 1 W, RL = 8 Ω | VDD = 5 V | 97 | dB | ||
Vn | Output voltage noise | VDD = 3.6 V, f = 20 Hz to 20 kHz, Inputs ac-grounded with Ci = 2 μF |
No weighting | 48 | μVRMS | ||
A weighting | 36 | ||||||
CMRR | Common mode rejection ratio | VIC = 1 Vpp , f = 217 Hz | VDD = 3.6 V | –63 | dB | ||
ZI | Input impedance | 142 | 150 | 158 | kΩ | ||
Start-up time from shutdown | VDD = 3.6 V | 9 | ms |