SLOS498B September 2006 – September 2015 TPA2006D1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 7 | O | High-current ground |
IN– | 4 | I | Negative differential input |
IN+ | 3 | I | Positive differential input |
NC | 2 | – | No Connect, not connected internal to the device. May be left unconnected. |
SHUTDOWN | 1 | I | Shutdown pin (active low logic) |
VDD | 6 | I | Power supply |
VO+ | 5 | O | Positive BTL output |
VO- | 8 | O | Negative BTL output |
Thermal Pad | — | — | Must be soldered to a grounded thermal pad on PCB for best thermal performance. |