SLOS520A August 2007 – March 2016 TPA2013D1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VQFN | DSBGA | ||
AGND | 4 | C4 | – | Analog ground – connect all GND pins together |
GAIN | 3 | B2 | I | Gain selection pin |
IN+ | 8 | D2 | I | Positive audio input |
IN– | 7 | D3 | I | Negative audio input |
PGND | 9, 10, 20 | D1, C2, A4 | – | Power ground – connect all GND pins together |
SDb | 6 | D4 | I | Shutdown terminal for the Boost Converter |
SDd | 5 | C3 | I | Shutdown terminal for the Class D Amplifier |
SW | 18, 19 | A3 | – | Boost and rectifying switch input |
Thermal Pad | Die Pad | N/A | P | Solder the thermal pad on the bottom of the QFN package to the GND plane of the PCB. It is required for mechanical stability and enhances thermal performance. |
VCCFB | 2 | B3 | I | Voltage feedback |
VC CIN | 16 | A1 | – | Class-D audio power amplifier voltage supply – connect to VCCOUT |
VCCOUT | 17 | A2 | – | Boost converter output – connect to VCCIN |
VDD | 1 | B4 | – | Supply voltage |
VOUT+ | 13, 14, 15 | B1 | O | Positive audio output |
VOUT– | 11, 12 | C1 | O | Negative audio output |