SLOS618F August 2009 – July 2016 TPA3111D1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | AVCC, PVCC | –0.3 | 30 | V |
Interface pin voltage, VI | SD, FAULT, GAIN0, GAIN1, AVCC (Pin 14)(2) | –0.3 | VCC + 0.3 | V |
<10 | V/ms | |||
PLIMIT | –0.3 | VGVDD + 0.3 | V | |
INN, INP | –0.3 | 6.3 | ||
Minimum load resistance, RL | BTL | 3.2 | Ω | |
Continuous total power dissipation | See Thermal Information | |||
Operating free-air temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ(3) | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±2000 | V |
Charged-device model (CDM)(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 8 | 26 | V |
VIH | High-level input voltage | SD, GAIN0, GAIN1 | 2 | V | |
VIL | Low-level input voltage | SD, GAIN0, GAIN1 | 0.8 | V | |
VOL | Low-level output voltage | FAULT, RPULLUP = 100 kΩ, VCC = 26 V | 0.8 | V | |
IIH | High-level input current | SD, GAIN0, GAIN1, VI = 2 V, VCC = 18 V | 50 | µA | |
IIL | Low-level input current | SD, GAIN0, GAIN1, VI = 0.8 V, VCC = 18 V | 5 | µA |
THERMAL METRIC(1)(2) | TPA3111D1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 30.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 33.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOS| | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mA | ||
ICC | Quiescent supply current | SD = 2 V, no load, PVCC = 21 V | 40 | mA | |||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load, PVCC = 21 V | 400 | µA | |||
RDS(ON) | Drain-source ON-state resistance | IO = 500 mA, TJ = 25°C | High side | 240 | mΩ | ||
Low side | 240 | ||||||
G | Gain | VGAIN1 = 0.8 V | VGAIN0 = 0.8 V | 19 | 20 | 21 | dB |
VGAIN0 = 2 V | 25 | 26 | 27 | ||||
VGAIN1 = 2 V | VGAIN0 = 0.8 V | 31 | 32 | 33 | |||
VGAIN0 = 2 V | 35 | 36 | 37 | ||||
tON | Turnon time | VSD = 2 V | 10 | ms | |||
tOFF | Turnoff time | VSD = 0.8 V | 2 | µs | |||
VGVDD | Gate drive supply | IGVDD = 2 mA | 6.5 | 6.9 | 7.3 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOS| | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 36 dB | 1.5 | 15 | mA | ||
ICC | Quiescent supply current | SD = 2 V, no load, PVCC = 12 V | 20 | mA | |||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load, PVCC = 12 V | 200 | µA | |||
RDS(ON) | Drain-source ON-state resistance | IO = 500 mA, TJ = 25°C | High side | 240 | mΩ | ||
Low side | 240 | ||||||
G | Gain | VGAIN1 = 0.8 V | VGAIN0 = 0.8 V | 19 | 20 | 21 | dB |
VGAIN0 = 2 V | 25 | 26 | 27 | ||||
VGAIN1 = 2 V | VGAIN0 = 0.8 V | 31 | 32 | 33 | |||
VGAIN0 = 2 V | 35 | 36 | 37 | ||||
tON | Turnon time | VSD = 2 V | 10 | ms | |||
tOFF | Turnoff time | VSD = 0.8 V | 2 | µs | |||
VGVDD | Gate drive supply | IGVDD = 2 mA | 6.5 | 6.9 | 7.3 | V | |
PLIMIT | Output voltage maximum under PLIMIT control | VPLIMIT = 2 V, VI = 6 V differential | 6.75 | 7.9 | 8.75 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200-mVPP ripple from 20 Hz to 1 kHz, Gain = 20 dB, Inputs AC-coupled to AGND |
–70 | dB | ||
PO | Continuous output power | f = 1 kHz, VCC = 24 V, THD+N ≤ 0.1% | 10 | W | ||
THD+N | Total harmonic distortion + noise | f = 1 kHz, VCC = 24 V, PO = 5 W (half-power) | <0.05% | |||
VN | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | f = 1 kHz, VO = 1 Vrms, Gain = 20 dB | –70 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted |
102 | dB | ||
fOSC | Oscillator frequency | 250 | 310 | 350 | kHz | |
Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200-mVPP ripple from 20 Hz to 1 kHz, Gain = 20 dB, Inputs AC-coupled to AGND |
–70 | dB | ||
PO | Continuous output power | f = 1 kHz, RL = 8 Ω, THD+N ≤ 10% | 10 | W | ||
f = 1 kHz, RL = 4 Ω, THD+N ≤ 0.1% | 10 | |||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, RL = 8 Ω, PO = 5 W (half-power) | <0.06% | |||
VN | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | f = 1 kHz, PO = 1 W, Gain = 20 dB | –70 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted |
102 | dB | ||
fOSC | Oscillator frequency | 250 | 310 | 350 | kHz | |
Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C |
Gain = 20 dB | VCC = 12 V | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 12 V | ZL = 4 Ω + 33 µH |
Gain = 20 dB | VCC = 24 V | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 24 V | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 12 V | ZL = 8 Ω + 66 µH |
CI = µF | VI = 0.1 VRMS | |
Filter = Audio Precision AUX-0225 |
Gain = 20 dB | VCC = 12 V | ZL = 4 Ω + 33 µH |
Gain = 20 dB | VCC = 12 V | ZL = 4 Ω + 33 µH |
Gain = 20 dB | VCC = 24 V | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 12 V | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 12 V | ZL = 4 Ω + 33 µH |
Gain = 20 dB | VCC = 12 V | ZL = 4 Ω + 33 µH |
Gain = 20 dB | ZL = 8 Ω + 66 µH | |
Gain = 20 dB | ZL = 8 Ω + 66 µH |
Gain = 20 dB | VCC = 12 V | ZL = 8 Ω + 66 µH |