4 Revision History
Changes from E Revision (July 2012) to F Revision
-
Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
Changes from D Revision (August 2010) to E Revision
-
Added < 10 V/ms to VI in the Absolute Maximum Ratings tableGo
-
Added a 100kΩ resistor to AVCC Pin 14 and Note 1 to Figure 39Go
Changes from C Revision (July 2010) to D Revision
-
Replace the Dissipations Ratings Table with the Thermal Information TableGo
Changes from B Revision (September 2009) to C Revision
-
Added slew rate adjustment informationGo
Changes from A Revision (August 2009) to B Revision
-
Added the Pin out illustration.Go
-
Changed the Stereo Class-D Amplifier with BTL Output and Single-Ended Input illustration Figure 38 - Corrected the pin names.Go
-
Changed the Stereo Class-D Amplifier with PBTL Output and Single-Ended Input Figure 39 - Corrected the pin names.Go
Changes from * Revision (August 2009) to A Revision
-
Changed Feature From: 90% Efficient Class-D Operation Eliminates Need for Heat Sinks To: 87% Efficient Class-D Operation Eliminates Need for Heat SinksGo
-
Changed the Drain Source TYP value From: 240 to 400 mΩ.Go
-
Changed the Drain Source TYP value From: 240 to 400 mΩ.Go
-
Changed AC Char 24V - PO From: THD+N = 10%, f = 1 kHz, VCC = 16 V (TYP = 15W) To: THD+N = 10%, f = 1 kHz, VCC = 10 V (TYP = 6W)Go
-
Changed AC Char 24V - THD+N From: VCC = 16 V, f = 1 kHz, PO = 7.5 W (half-power) To: VCC = 16 V, f = 1 kHz, PO = 3 W (half-power) TYP From: 0.1 To: 0.07.Go
-
Deleted AC Char 12V -, PO - Continuous output power Go
-
Changed AC Char 12V - THD+N From: VCC = 16 V, f = 1 kHz, PO = 5 W (half-power) To: VCC = 16 V, f = 1 kHz, PO = 3 W (half-power)Go
-
Changed multiple graphs in the TYPICAL CHARACTERISTICS.Go