SLOS862B July 2015 – October 2016 TPA3116D2-Q1 , TPA3118D2-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | PVCC, AVCC | –0.3 | 30 | V |
Input voltage, VI | INPL, INNL, INPR, INNR | –0.3 | 6.3 | V |
PLIMIT, GAIN/SLV, SYNC | –0.3 | GVDD + 0.3 | V | |
AM0, AM1, AM2, MUTE, SD, MODSEL | –0.3 | PVCC + 0.3 | V | |
Slew rate, maximum(2) | AM0, AM1, AM2, MUTE, SD, MODSEL | 10 | V/ms | |
Operating ambient temperature, TA | –40 | 125 | °C | |
Operating junction temperature range, TJ | –40 | 150 | °C | |
Storage temperature range, Tstg | –40 | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | All pins | ±450 | |||
Corner pins (1, 16, 17, and 32) | ±450 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 4.5 | 26 | V | ||
VIH | High-level input voltage | AM0, AM1, AM2, MUTE, SD, SYNC, MODSEL | 2 | V | |||
VIL | Low-level input voltage | AM0, AM1, AM2, MUTE, SD, SYNC, MODSEL | 0.8 | V | |||
VOL | Low-level output voltage | FAULT, RPULLUP = 100 kΩ, V(PVCC) = 26 V | 0.8 | V | |||
IIH | High-level input current | AM0, AM1, AM2, MUTE, SD, MODSEL (VI = 2 V, VCC = 18 V) | 50 | µA | |||
RL | Minimum load impedance | Output filter: L = 10 µH, C = 680 nF, BTL | 3.2 | 4 | Ω | ||
Output filter: L = 10 µH, C = 1 µF, PBTL | 1.6 | ||||||
Lo | Output-filter inductance | Minimum output filter inductance under short-circuit condition | 1 | µH |
THERMAL METRIC(1) | TPA3116D2-Q1 | TPA3118D2-Q1 | UNIT | |
---|---|---|---|---|
DAD | DAP | |||
32 PINS | 32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.7(2) | 32.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.2 | 17.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.5 | 17.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 21 | 17.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V, gain = 36 dB | 1.5 | 15 | mV | ||
ICC | Quiescent supply current | SD = 2 V, no load or filter, V(PVCC) = 12 V | 20 | 35 | mA | ||
SD = 2 V, no load or filter, V(PVCC) = 24 V | 32 | 50 | |||||
ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load or filter, V(PVCC) = 12 V | <50 | µA | |||
SD = 0.8 V, no load or filter, V(PVCC) = 24 V | 50 | 400 | |||||
rDS(on) | Drain-source on-state resistance, measured pin-to-pin | V(PVCC) = 21 V, IO = 500 mA, TJ = 25°C | 120 | mΩ | |||
G | Gain (BTL) | R1 = open, R2 = 20 kΩ | 19 | 20 | 21 | dB | |
R1 = 100 kΩ, R2 = 20 kΩ | 25 | 26 | 27 | ||||
R1 = 100 kΩ, R2 = 39 kΩ | 31 | 32 | 33 | dB | |||
R1 = 75 kΩ, R2 = 47 kΩ | 35 | 36 | 37 | ||||
G | Gain (SLV) | R1 = 51 kΩ, R2 = 51 kΩ | 19 | 20 | 21 | dB | |
R1 = 47 kΩ, R2 = 75 kΩ | 25 | 26 | 27 | ||||
R1 = 39 kΩ, R2 = 100 kΩ | 31 | 32 | 33 | dB | |||
R1 = 16 kΩ, R2 = 100 kΩ | 35 | 36 | 37 | ||||
ton | Turn-on time | V(SD) = 2 V | 10 | ms | |||
toff | Turn-off time | V(SD) = 0.8 V | 2 | µs | |||
GVDD | Gate drive supply | I(GVDD) < 200 µA | 6.4 | 6.9 | 7.4 | V | |
VO | Output voltage maximum under PLIMIT control | V(PLIMIT) = 2 V; VI = 1 Vrms | 6.75 | 7.9 | 8.75 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, gain = 20 dB, inputs ac-coupled to GND | –70 | dB | ||
PO | Continuous output power | THD+N = 10%, f = 1 kHz, V(PVCC) = 14.4 V | 25 | W | ||
THD+N = 10%, f = 1 kHz, V(PVCC) = 21 V | 50 | |||||
THD+N | Total harmonic distortion + noise | VCC = 21 V, f = 1 kHz, PO = 25 W (half-power) | 0.1% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | VO = 1 Vrms, gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, gain = 20 dB, A-weighted | 102 | dB | ||
fOSC | Oscillator frequency | AM[2:0] = 000 | 376 | 400 | 424 | kHz |
AM[2:0] = 001 | 470 | 500 | 530 | |||
AM[2:0] = 010 | 564 | 600 | 636 | |||
AM[2:0] = 011 | 940 | 1000 | 1060 | |||
AM[2:0] = 100 | 1128 | 1200 | 1278 | |||
AM[2:0] = 101 | Reserved | |||||
AM[2:0] = 110 | ||||||
AM[2:0] = 111 | ||||||
Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C | ||||
Overcurrent trip point | 7.5 | A |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
td | Delay from MUTE rising to SD falling | 1.4 | s |
Gain = 26 dB | PVCC = 6 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
Gain = 26 dB | PVCC = 6 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
Gain = 26 dB | PVCC = 14.4 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
Gain = 26 dB | TA = 25°C | RL = 4 Ω |
10-µH + 0.68-µF filter |
Gain = 26 dB | PVCC = 14.4 V | TA = 25°C |
RL = 4 Ω | 22-µH + 1-µF filter |
Gain = 26 dB | PVCC = 14.4 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
Gain = 26 dB | PVCC = 14.4 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
Gain = 26 dB | TA = 25°C | RL = 4 Ω |
10-µH + 0.68-µF filter |
Gain = 26 dB | PVCC = 12 V | TA = 25°C |
RL = 4 Ω | 10-µH + 0.68-µF filter |
PVCC = 14.4 V | TA = 25°C | RL = 4 Ω |
22-µH + 3.3-µF filter |