SLOS942 April 2018 TPA3126D2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, Gain = 26 dB, Inputs
AC-coupled to GND |
–70 | dB | ||
PO | Continuous output power | THD+N = 10%, f = 1 kHz, PVCC = 14.4 V | 25 | W | ||
THD+N = 10%, f = 1 kHz, PVCC = 21 V | 50 | |||||
THD+N | Total harmonic distortion + noise | VCC = 21 V, f = 1 kHz, PO = 15 W (half-power) | 0.1% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | VO = 1 Vrms, Gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted | 102 | dB | ||
fOSC | Oscillator frequency | AM2=0, AM1=0, AM0=0 | 376 | 400 | 424 | kHz |
AM2=0, AM1=0, AM0=1 | 470 | 500 | 530 | |||
AM2=0, AM1=1, AM0=0 | 564 | 600 | 636 | |||
AM2=0, AM1=1, AM0=1 | 940 | 1000 | 1060 | |||
AM2=1, AM1=0, AM0=0 | 1128 | 1200 | 1278 | |||
AM2=1, AM1=0, AM0=1 | 282 | 300 | 318 | |||
AM2=1, AM1=1, AM0=0
Modulation scheme Fixed in 1SPW Mode |
282 | 300 | 318 | |||
AM2=1, AM1=1, AM0=1, Reserved | ||||||
Thermal trip point | ≥150 | °C | ||||
Thermal hysteresis | 15 | °C | ||||
Over current trip point | 7.5 | A |