SLOS841B September 2013 – January 2015 TPA3131D2 , TPA3132D2
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | PVCC, AVCC | –0.3 | 30 | V |
Input voltage, VI | INPL, INNL, INPR, INNR | –0.3 | 6.3 | V |
PLIMIT, GAIN / SLV, SYNC | –0.3 | GVDD+0.3 | V | |
AM0, AM1, AM2, MUTE, SDZ | –0.3 | PVCC+0.3 | V | |
Slew rate, maximum | AM0, AM1, AM2, MUTE, SDZ | 10 | V/ms | |
Operating free-air temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 4.5 | 26 | V | ||
VIH | High-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC | 2 | V | |||
VIL | Low-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC | 0.8 | V | |||
VOL | Low-level output voltage | FAULTZ, RPULL-UP = 100 kΩ, PVCC = 26 V | 0.8 | V | |||
IIH | High-level input current | AM0, AM1, AM2, MUTE, SDZ (VI = 2 V, VCC = 18 V) | 50 | µA | |||
RL(BTL) | Minimum load Impedance | Output filter: L = 10 µH, C = 680 nF | 3.2 | 4 | Ω | ||
RL(PBTL) | Output filter: L = 10 µH, C = 1 µF | 1.6 | |||||
Lo | Output-filter Inductance | Minimum output filter inductance under short-circuit condition | 1 | µH |
THERMAL METRIC(1)(2) | TPA313xD2 | UNIT | ||
---|---|---|---|---|
VQFN | ||||
32 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 31.3 | °C/W | |
ψJT | Junction-to-top characterization parameter | 0.2 | ||
ψJB | Junction-to-board characterization parameter | 5.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, Gain = 20 dB, Inputs AC-coupled to GND | –70 | dB | ||
PO | Continuous output power | RL = 8 Ω, THD+N = 10%, f = 1 kHz, PVCC = 7.4 V (TPA3131D2) | 4 | W | ||
RL = 4 Ω, THD+N = 10%, f = 1 kHz, PVCC = 7.4 V (TPA3131D2) | 7.3 | |||||
RL = 8 Ω, THD+N = 10%, f = 1 kHz, PVCC = 19V (TPA3132D2) | 25 | |||||
RL = 4 Ω, THD+N = 10%, f = 1 kHz, PVCC = 19V (TPA3132D2) | 42 | |||||
THD+N | Total harmonic distortion + noise | RL = 8 Ω, f = 1 kHz, PO = 0.1W to 2 W (TPA3132D2) RL = 8 Ω, f = 1 kHz, PO = 0.1W to 12.5 W (TPA3131D2) |
0.1% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 70 | µV | ||
–80 | dBV | |||||
Crosstalk | VO = 1 Vrms, Gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted (TPA3131D2, PVCC = 7.4V) | 98 | dB | ||
Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted (TPA3131D2, PVCC = 19V) | 105 | |||||
fOSC | Oscillator frequency | AM2=0, AM1=0, AM0=0 | 376 | 400 | 424 | kHz |
AM2=0, AM1=0, AM0=1 | 470 | 500 | 530 | |||
AM2=0, AM1=1, AM0=0 | 564 | 600 | 636 | |||
AM2=0, AM1=1, AM0=1 | 940 | 1000 | 1060 | |||
AM2=1, AM1=0, AM0=0 | 1128 | 1200 | 1278 | |||
AM2=1, AM1=0, AM0=1 | Reserved | |||||
AM2=1, AM1=1, AM0=0 | ||||||
AM2=1, AM1=1, AM0=1 | ||||||
Thermal trip point | 150+ | °C | ||||
Thermal hysteresis | 15 | °C | ||||
Over current trip point | TPA3131D2 | 3.4 | A | |||
TPA3132D2 | 7 |