SLOS938F May 2016 – January 2020 TPA3136AD2 , TPA3136D2
PRODUCTION DATA.
A rising-edge transition on SD input allows the device to start switching. It is recommended to ramp the PVCC voltage to its desired value before releasing SD for minimum audible artifacts.
The device is non-inverting the audio signal from input to output.
The GVDD pin is not recommended to be used as a voltage source for external circuitry.