SLOS956C June 2016 – January 2020 TPA3137D2
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC CHARACTERISTICS | |||||||
| | VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V, Gain = 26 dB | 1.5 | 15 | mV | ||
| ICC | Quiescent supply current | SD = 2 V, no load, 300 ohm Ferrite Bead + 1nF Output Filter | 35 | 40 | mA | ||
| ICC(SD) | Quiescent supply current in shutdown mode | SD = 0.8 V, no load | 40 | 60 | µA | ||
| rDS(on) | Drain-source on-state resistance | IO = 500 mA, TJ = 25°C
Excluding Metal and Bond Wire Resistance |
High Side | 240 | mΩ | ||
| Low side | 240 | ||||||
| G | Gain | 25 | 26 | 27 | dB | ||
| ton | Turn-on time | SD = 2 V | 14 | ms | |||
| tOFF | Turn-off time | SD = 0.8 V | 2.5 | µs | |||
| GVDD | Gate drive supply | IGVDD = 2 mA | 6.4 | 6.9 | 7.4 | V | |
| tDCDET | DC detect time | VRINN = 3.1 V and VRINN = 2.9 V, or VRINN = 2.9 V and VRINN = 3.1 V | 950 | ms | |||
| AC CHARACTERISTICS | |||||||
| PSRR | Power supply ripple rejection | 200-mVPP ripple at 1 kHz,
Gain = 26 dB, Inputs ac-coupled to GND |
–65 | dB | |||
| PO | Continuous output power | THD+N = 10%, f = 1 kHz | 6 | W | |||
| PO | Continuous output power | THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 8 Ω | 6 | W | |||
| PO | Continuous output power, PBTL (mono) | THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 4 Ω | 12 | W | |||
| THD+N | Total harmonic distortion + noise | f = 1 kHz, PO = 5 W (half-power) | 0.06% | ||||
| Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 26 dB | 91 | µV | |||
| –81 | dBV | ||||||
| Crosstalk | VO = 1 Vrms, Gain = 26 dB, f = 1 kHz | –75 | dB | ||||
| SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz,
Gain = 26 dB, A-weighted |
102 | dB | |||
| OTE | Thermal trip point | 150 | °C | ||||
| Thermal hysteresis | 15 | °C | |||||