SLOS956C June 2016 – January 2020 TPA3137D2
PRODUCTION DATA.
All parameters are measured according to the conditions described in the Specifications section.
Most audio analyzers will not give correct readings of Class-D amplifiers’ performance due to their sensitivity to out of band noise present at the amplifier output. An AES-17 pre analyzer filter is recommended to use for Class-D amplifier measurements. In absence of such filter, a 30-kHz low-pass filter (10 Ω + 47 nF) can be used to reduce the out of band noise remaining on the amplifier outputs.