SLOS956C June 2016 – January 2020 TPA3137D2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | TPA3136 | 4.5 | 14.4 | V |
VIH | High-level input voltage | SD, PBTL | 2 | AVCC | V | |
VIL | Low-level input voltage | SD, PBTL | 0.8 | V | ||
VOL | Low-level output voltage | FAULT, RPULL-UP=100 k, PVCC=14.4 V | 0.8 | V | ||
IIH | High-level input current | SD, PBTL, VI = 2 V, AVCC = 12 V | 50 | µA | ||
IIL | Low-level input current | SD, PBTL, VI = 0.8 V, AVCC = 12 V | 5 | µA | ||
TA | Operating free-air temperature(1) | –40 | 85 | °C | ||
TJ | Operating junction temperature(1) | -40 | 150 | °C |