SLOS993A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC CHARACTERISTICS | |||||||
PSRR | Power supply ripple rejection | 200-mVPP ripple at 1 kHz,
Gain = 26 dB, Inputs ac-coupled to GND |
–70 | dB | |||
PO | Continuous output power, BTL | THD+N = 1%, f = 1 kHz, PVCC = 12 V, RL = 6 Ω | 10 | W | |||
PO | Continuous output power, BTL | THD+N = 10%, f = 1 kHz, PVCC = 12 V, RL = 6 Ω | 12 | W | |||
PO | Continuous output power, BTL | THD+N = 1%, f = 1 kHz, PVCC = 12 V, RL = 8 Ω | 8 | W | |||
PO | Continuous output power, BTL | THD+N = 10%, f = 1 kHz, PVCC = 12 V, RL = 8 Ω | 9.9 | W | |||
PO | Continuous output power, PBTL (mono) | THD+N = 10%, f = 1 kHz, PVCC = 12 V, RL = 4 Ω | 18.5 | W | |||
IO | Maximum output current | f = 1 kHz, RL = 3 Ω | 3.5 | A | |||
THD+N | Total harmonic distortion + noise | f = 1 kHz, PO = 5 W (half-power) | 0.04 | % | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 26 dB | 85 | µV | |||
–81 | dBV | ||||||
20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 72 | µV | |||||
-82.6 | dBV | ||||||
Crosstalk | VO = 1 Vrms, Gain = 26 dB, f = 1 kHz | -95 | dB | ||||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%,
f = 1 kHz, Gain = 26 dB, A-weighted |
102 | dB | |||
OTE | Thermal trip point | 150 | °C | ||||
Thermal hysteresis | 15 | °C | |||||
DC CHARACTERISTICS | |||||||
| VOS | | Output offset voltage
(measured differentially) |
VI = 0 V, Gain = 26 dB | 1.5 | mV | |||
ICC | Quiescent supply current | SD/FAULT = 2 V, 10 µF + 680 nF output filter,
1SPW Mode, PVCC = 12 V |
20 | mA | |||
ICC | Quiescent supply current | SD/FAULT = 2 V, 10 µF + 680 nF output filter,
BD Mode, PVCC = 12 V |
37 | mA | |||
ICC(SD) | Quiescent supply current in shutdown mode | SD/FAULT = 0.8 V, no load | 10 | µA | |||
rDS(on) | Drain-source on-state resistance | IO = 500 mA, TJ = 25°C
excluding metal and bond wire resistance |
High Side | 180 | mΩ | ||
Low side | 180 | ||||||
G | Gain | GAIN_SEL= 0.8 V | 19 | 20 | 21 | dB | |
G | Gain | GAIN_SEL= 2 V | 25 | 26 | 27 | dB | |
tON | Turn-on time | SD/FAULT = 2 V | 50 | ms | |||
tOFF | Turn-off time | SD/FAULT = 0.8 V | 2.9 | µs | |||
GVDD | Gate drive supply | IGVDD = 2 mA | 4.8 | 5 | 5.2 | V | |
tDCDET | DC detect time | VRINP = 2.6 V and VRINN = 2.4 V,
or VRINP = 2.4 V and VRINN = 2.6 V |
800 | ms | |||
OVP | Over Voltage Protection | 15.8 | V | ||||
UVP | Under Voltage Protection | MODE_SEL = 0.8 V (BD mode) | 7.5 | V | |||
UVP | Under Voltage Protection | MODE_SEL = 2 V, or floating (1SPW mode) | 3.4 | V |