SLOS993A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The 1SPW mode alters the normal modulation scheme in order to achieve higher efficiency with a slight penalty in THD degradation and more attention required in the output filter selection. In 1SPW mode the outputs operate at ~15% modulation during idle conditions. When an audio signal is applied one output decreases and the other output increases. The decreasing output signal rails to GND. At which point all the audio modulation takes place through the rising output. The result is that only one output is switching during a majority of the audio cycle. Efficiency is improved in this mode due to the reduction of switching losses.
Figure 19. Low-Idle-Current 1SPW Modulation