SLOS993A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FR-4 Glass Epoxy material with 1 oz. (35 µm) is recommended for use with the TPA3138D2. The use of this material can provide higher power output, improved thermal performance, and better EMI margin (due to lower PCB trace inductance). It is recommended to use several GND underneath the device thermal pad for thermal coupling to a bottom-side copper GND plane for best thermal performance.