SLOS993A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 3.5 | 14.4 | V |
VIH | High-level input voltage | SD/FAULT(1), GAIN_SEL, MODE_SEL | 2 | AVCC | V |
VIL | Low-level input voltage | SD/FAULT, GAIN_SEL, MODE_SEL(2) | 0.8 | V | |
VOL | Low-level output voltage | SD/FAULT, RPULL-UP =100 kΩ, PVCC = 14.4 V | 0.8 | V | |
IIH | High-level input current | SD/FAULT, GAIN_SEL, MODE_SEL, VI = 2 V, AVCC = 12 V | 50 | µA | |
IIL | Low-level input current | SD/FAULT, GAIN_SEL, MODE_SEL, VI = 0.8 V, AVCC = 12 V | 5 | µA | |
TA | Operating free-air temperature(3) | –10 | 85 | °C | |
TJ | Operating junction temperature(3) | -10 | 150 | °C |