The TPA3140D2 is an efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers at up to 10 W, 6 Ω, or 8 Ω (per channel).
Advanced EMI Suppression Technology with Spread Spectrum Control and 1SPW modulation scheme enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for system cost reduction. TPA3140D2 is not only fully protected against shorts and overload, the SpeakerGuard™ speaker protection circuitry includes an adjustable Automatic Gain Limit (AGL), an adjustable power limiter and a DC detection circuit for protection of the connected speakers. The AGL allows adjustment of the maximum output voltage without signal clipping for enhanced speaker protection and audio quality. The DC detect and Pin-to-Pin, Pin-to-Ground, and Pin-to-Power Short Circuit protection circuit protect the speakers from output DC and pin shorts caused in production. The outputs are also fully protected against shorts to GND, PVCC, and output-to-output. The short-circuit protection and thermal protection includes an auto recovery feature.
The TPA3140D2 can drive stereo speakers with as low as 4-Ω impedance. The high efficiency of the TPA3140D2, 90% with an 8-Ω load, eliminates the need for an external heat sink, and TPA3140D2 will be able to output full power on a 2-layer PCB.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA3140D2 | HTSSOP (28) | 9.70 mm × 4.40 mm |
DEVICE NAME | DESCRIPTION |
TPA3113D2 | 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard™ |
TPA3131D2 | 7W Filter-Free Class-D Stereo Amplifier In Space Saving QFN |
TPA3130D2 | 15W Filter-Free Class D Stereo Amplifier with AM Avoidance |
TPA3110D2 | 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ |