The TPA3156D2 has low idle power loss and helps to extend the battery life of Bluetooth/Wireless speakers and other battery-powered audio systems. The high efficiency of the TPA3156D2 device allows it to do 2 × 70 W with external heat sink on a dual layer PCB. This device integrates an efficiency boost mode, which dynamically reduces the current ripple of the external LC filter and the idle current .
The TPA3156D2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences, which is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.
The TPA3156D2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA3156D2 | DAD (32) | 11.00 mm × 6.20 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2017 | * | Initial release. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | MODSEL | I | Mode selection logic input (LOW = Ultra Low Idle Loss Mode, HIGH = BD Mode). TTL logic levels with compliance to AVCC. |
2 | SDZ | I | Shutdown logic input for audio amp (LOW = outputs Hi-Z, HIGH = outputs enabled). TTL logic levels with compliance to AVCC. |
3 | FAULTZ | DO | General fault reporting including Over-temp, DC Detect. Open drain. FAULTZ = High, normal operation FAULTZ = Low, fault condition |
4 | RINP | I | Positive audio input for right channel. Connect to GND for MONO mode. |
5 | RINN | I | Negative audio input for right channel. Connect to GND for MONO mode. |
6 | PLIMIT | I | Power limit level adjust. Connect a resistor divider from GVDD to GND to set power limit. Connect directly to GVDD for no power limit. |
7 | GVDD | PO | Internally generated gate voltage supply. Not to be used as a supply or connected to any component other than a 1 µF X7R ceramic decoupling capacitor and the PLIMIT and GAIN/SLV resistor dividers. |
8 | GAIN/SLV | I | Selects Gain and selects between Master and Slave mode depending on pin voltage divider. |
9 | GND | G | Ground |
10 | LINP | I | Positive audio input for left channel. Connect to GND for PBTL mode. |
11 | LINN | I | Negative audio input for left channel. Connect to GND for PBTL mode. |
12 | MUTE | I | Mute signal for fast disable/enable of outputs (HIGH = outputs Hi-Z, LOW = outputs enabled). TTL logic levels with compliance to AVCC. |
13 | AM2 | I | AM Avoidance Frequency Selection |
14 | AM1 | I | AM Avoidance Frequency Selection |
15 | AM0 | I | AM Avoidance Frequency Selection |
16 | SYNC | DIO | Clock input/output for synchronizing multiple class-D devices. Direction determined by GAIN/SLV terminal. |
17 | AVCC | P | Analog Supply |
18 | PVCC | P | Power supply |
19 | PVCC | P | Power supply |
20 | BSNL | BST | Boot strap for negative left channel output, connect to 220 nF X5R, or better ceramic cap to OUTPL |
21 | OUTNL | PO | Negative left channel output |
22 | GND | G | Ground |
23 | OUTPL | PO | Positive left channel output |
24 | BSPL | BST | Boot strap for positive left channel output, connect to 220 nF X5R, or better ceramic cap to OUTNL |
25 | GND | G | Ground |
26 | BSNR | BST | Boot strap for negative right channel output, connect to 220 nF X5R, or better ceramic cap to OUTNR |
27 | OUTNR | PO | Negative right channel output |
28 | GND | G | Ground |
29 | OUTPR | PO | Positive right channel output |
30 | BSPR | BST | Boot strap for positive right channel output, connect to 220 nF X5R or better ceramic cap to OUTPR |
31 | PVCC | P | Power supply |
32 | PVCC | P | Power supply |
33 | PowerPAD | G | Connect to GND for best system performance. If not connected to GND, leave floating. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | PVCC, AVCC | –0.3 | 30 | V |
Input voltage, VI | INPL, INNL, INPR, INNR | –0.3 | 6.3 | V |
PLIMIT, GAIN / SLV, SYNC | –0.3 | GVDD+0.3 | V | |
AM0, AM1, AM2, MUTE, SDZ, MODSEL | –0.3 | PVCC+0.3 | V | |
Slew rate, maximum(2) | AM0, AM1, AM2, MUTE, SDZ, MODSEL | 10 | V/ms | |
Operating free-air temperature, TA | –40 | 85 | °C | |
Operating junction temperature , TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 4.5 | 26 | V | ||
VIH | High-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC, MODSEL | 2 | V | |||
VIL | Low-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC, MODSEL | 0.8 | V | |||
VOL | Low-level output voltage | FAULTZ, RPULL-UP = 100 kΩ, PVCC = 26 V | 0.8 | V | |||
IIH | High-level input current | AM0, AM1, AM2, MUTE, SDZ, MODSEL (VI = 2 V, VCC = 18 V) |
50 | µA | |||
RL(BTL) | Minimum load Impedance | Output filter: L = 10 µH, C = 680 nF | 3.2 | 4 | Ω | ||
RL(PBTL) | Output filter: L = 10 µH, C = 1 µF | 1.6 | 2 | ||||
Lo | Output-filter Inductance | Minimum output filter inductance under short-circuit condition | 1 | µH |
THERMAL METRIC(1) | TPA3156D2 | UNIT | |
---|---|---|---|
DAD(2) | |||
32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | N/A | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 21 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V | 1.5 | 5 | mV | ||
ICC | Quiescent supply current | SDZ = 2 V, With load and filter, PVCC = 12 V | 15 | mA | |||
SDZ = 2 V, With load and filter, PVCC = 24 V | 23 | ||||||
ICC(SD) | Quiescent supply current in shutdown mode | SDZ = 0.8 V, With load and filter, PVCC = 12 V | 20 | µA | |||
SDZ = 0.8 V, With load and filter, PVCC = 24 V | 30 | ||||||
rDS(on) | Drain-source on-state resistance, measured pin to pin | PVCC = 21 V, Iout = 500 mA, TJ = 25°C | 90 | mΩ | |||
G | Gain (BTL) | R1 = 5.6 kΩ, R2 = Open | 19 | 20 | 21 | dB | |
R1 = 20 kΩ, R2 = 100 kΩ | 25 | 26 | 27 | ||||
R1 = 39 kΩ, R2 = 100 kΩ | 31 | 32 | 33 | dB | |||
R1 = 47 kΩ, R2 = 75 kΩ | 35 | 36 | 37 | ||||
G | Gain (SLV) | R1 = 51 kΩ, R2 = 51 kΩ | 19 | 20 | 21 | dB | |
R1 = 75 kΩ, R2 = 47 kΩ | 25 | 26 | 27 | ||||
R1 = 100 kΩ, R2 = 39 kΩ | 31 | 32 | 33 | dB | |||
R1 = 100 kΩ, R2 = 16 kΩ | 35 | 36 | 37 | ||||
ton | Turn-on time | SDZ = 2 V | 40 | ms | |||
tOFF | Turn-off time | SDZ = 0.8 V | 2 | µs | |||
GVDD | Gate drive supply | IGVDD < 200 µA | 5.1 | 5.6 | 6.3 | V | |
VO | Output voltage maximum under PLIMIT control | V(PLIMIT) = 2 V; VI = 1 Vrms | 6.75 | 8.2 | 8.75 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, Gain = 26 dB, Inputs AC-coupled to GND |
–70 | dB | ||
PO | Continuous output power | THD+N = 10%, f = 1 kHz, PVCC = 14.4 V, Load = 4Ω | 25 | W | ||
THD+N = 10%, f = 1 kHz, PVCC = 21 V, Load = 8 Ω | 50 | |||||
THD+N = 10%, f = 1 kHz, PVCC = 24 V, Load = 4 Ω | 70 | |||||
THD+N | Total harmonic distortion + noise | VCC = 21 V, f = 1 kHz, PO = 15 W (half-power) | 0.1% | |||
Vn | Output integrated noise | 20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB | 65 | µV | ||
–80 | dBV | |||||
Crosstalk | VO = 1 Vrms, Gain = 20 dB, f = 1 kHz | –100 | dB | |||
SNR | Signal-to-noise ratio | Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted | 102 | dB | ||
fOSC | Oscillator frequency | AM2=0, AM1=0, AM0=0 | 376 | 400 | 424 | kHz |
AM2=0, AM1=0, AM0=1 | 470 | 500 | 530 | |||
AM2=0, AM1=1, AM0=0 | 564 | 600 | 636 | |||
AM2=0, AM1=1, AM0=1 | 940 | 1000 | 1060 | |||
AM2=1, AM1=0, AM0=0 | 1128 | 1200 | 1278 | |||
AM2=1, AM1=0, AM0=1 | 282 | 300 | 318 | |||
AM2=1, AM1=1, AM0=0 | 282 | 300 | 318 | |||
Modulation scheme Fixed in 1SPW Mode | ||||||
AM2=1, AM1=1, AM0=1 | Reserved | |||||
Thermal trip point | ≥150 | °C | ||||
Thermal hysteresis | 15 | °C | ||||
Over current trip point | 10 | A |