SLASEN3B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | PVDD to GND(2) | –0.3 | 37 | V |
BST_X to GVDD(2) | –0.3 | 37 | V | |
BST1_M, BST1_P, BST2_M, BST2_P to GND(2) | –0.3 | 47.8 | V | |
VDD to GND | –0.3 | 43 | V | |
GVDD to GND(2) | –0.3 | 5.5 | V | |
AVDD to GND | –0.3 | 5.5 | V | |
Interface pins | OUT1_M, OUT1_P, OUT2_M, OUT2_P to GND(2) | –0.3 | 43 | V |
IN1_M, IN1_P, IN2_M, IN2_P to GND | –0.3 | 5.5 | V | |
HEAD, FREQ_ADJ, GAIN/SLV, CMUTE, RESET, OSCP, OSCM to GND | –0.3 | 5.5 | V | |
FAULT, OTW_CLIP to GND | –0.3 | 5.5 | V | |
Continuous sink current, FAULT, OTW_CLIP to GND | 9 | mA | ||
TJ | Operating junction temperature range | –40 | 150 | °C |
Tstg | Storage temperature range | –40 | 150 | °C |