SLASEN3B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DEVICE NAME | DESCRIPTION | SUPPLY VOLTAGE | THERMAL PAD
LOCATION |
TPA3220
PIN-COMPATIBLE |
TPA3221 | 100 W Stereo, 200 W Mono HD, Analog-Input, Class-D Amplifier | 30 V | Top | Y |
TPA3244 | 40 W Stereo, 100 W Peak Ultra-HD, Analog-Input, Pad-Down Class-D | 30 V | Bottom | |
TPA3245 | 100 W Stereo, 200 W Mono Ultra-HD, Analog-Input Class-D Amplifier | 30 V | Top | |
TPA3250 | 70 W Stereo, 130 W Peak Ultra-HD, Analog-Input, Pad-Down Class-D | 36 V | Bottom | |
TPA3251 | 175 W Stereo, 350 W Mono Ultra-HD, Analog-Input Class-D Amplifier | 36 V | Top | |
TPA3255 | 315 W Stereo, 600 W Mono Ultra-HD, Analog-Input Class-D Amplifier | 53.5 V | Top |