SLASEN3B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION |
||||||
AVDD | Voltage regulator. Only used as reference node when supplied by internal LDO. Voltage regulator bypassed for VDD = 5 V. | VDD = 30 V | 5 | V | ||
IVDD | VDD supply current. LDO mode (VDD > 7 V) | Operating, no audio signal | 25 | mA | ||
Reset mode | 118 | µA | ||||
VDD supply current. LDO bypass mode (VDD = 5 V) | Operating, no audio signal | 150 | ||||
Reset mode | 50 | |||||
IAVDD | Gate-supply current. LDO bypass mode (VDD = 5 V) | Operating, no audio signal | 10 | mA | ||
Reset mode | 1 | |||||
IGVDD | Gate-supply current. LDO bypass mode (VDD = 5 V), AD-mode modulation | 50% duty cycle | 16 | |||
Reset mode | 50 | µA | ||||
Gate-supply current. LDO bypass mode (VDD = 5 V), HEAD-mode modulation | HEAD-mode modulation | 16 | mA | |||
Reset mode | 50 | µA | ||||
IPVDD | Total PVDD idle current, AD-mode modulation, BTL | 50% duty cycle with recommended output filter | 17 | mA | ||
50% duty cycle with recommended output filter, TC = 25 ºC | 17 | |||||
Reset mode, No switching | 1 | |||||
Total PVDD idle current, HEAD-mode modulation, BTL | HEAD-mode modulation with recommended output filter | 12 | ||||
HEAD-mode with recommended output filter, TC = 25 ºC | 12 | |||||
Reset mode, No switching | 1 | |||||
ANALOG INPUTS | ||||||
VIN | Maximum input voltage swing | ±2.8 | V | |||
IIN | Maximum input current | -1 | 1 | mA | ||
G | Inverting voltage Gain, VOUT/VIN(Master Mode) | R1 = 5.6 kΩ, R2 = OPEN | 18 | dB | ||
R1 = 20 kΩ, R2 = 100 kΩ | 24 | |||||
R1 = 39 kΩ, R2 = 100 kΩ | 30 | |||||
R1 = 47 kΩ, R2 = 75 kΩ | 34 | |||||
Inverting voltage Gain, VOUT/VIN(Slave Mode) | R1 = 51 kΩ, R2 = 51 kΩ | 18 | ||||
R1 = 75 kΩ, R2 = 47 kΩ | 24 | |||||
R1 = 100 kΩ, R2 = 39 kΩ | 30 | |||||
R1 = 100 kΩ, R2 = 16 kΩ | 34 | |||||
RIN | Input resistance | G = 18 dB | 48 | kΩ | ||
G = 24 dB | 24 | |||||
G = 30 dB | 12 | |||||
G = 34 dB | 7.7 | |||||
OSCILLATOR | ||||||
fOSC(IO)(1) | Nominal, Master Mode | FPWM × 6 | 3.45 | 3.6 | 3.75 | MHz |
AM1, Master Mode | 3.06 | 3.198 | 3.33 | |||
AM2, Master Mode | 2.76 | 2.88 | 3 | |||
VIH | High level input voltage | 1.88 | V | |||
VIL | Low level input voltage | 1.65 | V | |||
EXTERNAL OSCILLATOR (Slave Mode) | ||||||
fOSC(IO) | CLK input on OSCM/OSCP (Slave Mode) | 2.3 | 3.78 | MHz | ||
OUTPUT-STAGE MOSFETs |
||||||
RDS(on) | Drain-to-source resistance, low side (LS) | TJ = 25 °C, Excludes metallization resistance,
GVDD = 5 V |
70 | mΩ | ||
Drain-to-source resistance, high side (HS) | 70 | mΩ | ||||
I/O PROTECTION | ||||||
Vuvp,AVDD | Undervoltage protection limit, AVDD | 4 | V | |||
Vuvp,AVDD,hyst(2) | Undervoltage protection hysteresis, AVDD | 0.1 | V | |||
Vuvp,PVDD | Undervoltage protection limit, PVDD_x | 6.4 | V | |||
Vuvp,PVDD,hyst(2) | Undervoltage protection hysteresis, PVDD_x | 0.45 | V | |||
OTW | Overtemperature warning, OTW_CLIP(2) | 115 | 125 | 135 | °C | |
OTWhyst(2) | Temperature drop needed below OTW temperature for OTW_CLIP to be inactive after OTW event. | 20 | °C | |||
OTE(2) | Overtemperature error | 145 | 155 | 165 | °C | |
OTEhyst(2) | A reset needs to occur for FAULT to be released following an OTE event | 20 | °C | |||
OTE-OTW(differential)(2) | OTE-OTW differential | 25 | °C | |||
OLPC | Overload protection counter | fPWM = 600 kHz (1024 PWM cycles) | 1.7 | ms | ||
IOC, BTL | Overcurrent limit protection, speaker output current | Nominal peak current in 1Ω load | 10 | A | ||
IOC, PBTL | 20 | A | ||||
IDCspkr, BTL | DC Speaker Protection Current Threshold | BTL current imbalance threshold | 1.8 | A | ||
IDCspkr, PBTL | PBTL current imbalance threshold | 3.6 | A | |||
IOCT | Overcurrent response time | Time from switching transition to flip-state induced by overcurrent. | 150 | ns | ||
IPD | Output pulldown current of each half | Connected when RESET is active to provide bootstrap charge. Not used in SE mode. | 3 | mA | ||
STATIC DIGITAL SPECIFICATIONS | ||||||
VIH | High level input voltage | HEAD, OSCM, OSCP,CMUTE, RESET | 1.9 | V | ||
VIL | Low level input voltage | 0.8 | V | |||
Ilkg | Input leakage current | 100 | μA | |||
OTW/SHUTDOWN (FAULT) | ||||||
RINT_PU | Internal pullup resistance, OTW_CLIP to AVDD, FAULT to AVDD | 20 | 26 | 32 | kΩ | |
VOH | High level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
VOL | Low level output voltage | IO = 4 mA | 200 | 500 | mV | |
Device fanout | OTW_CLIP, FAULT | No external pullup | 30 | devices |