SLASEN3B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
All Measurements taken at audio frequency = 1 kHz, PVDD_X = 30 V, VDD = 5 V, GVDD = 5 V, RL = 4 Ω, fS = 480 kHz, TA = 25°C, Output Filter: LDEM = 10 μH, CDEM = 1 µF, AD Modulation, AES17 + AUX-0025 measurement filters, unless otherwise noted.
RL = 3 Ω, 4 Ω, 8 Ω | TA = 25°C | |
RL =4 Ω | P = 1W, 10W, 40W | |
AUX-0025 filter, 80 kHz analyzer BW | TA = 25°C |
RL = 4 Ω, 8 Ω | THD+N = 1% | |
RL = 4 Ω, 8 Ω | PVDD = 24V | |
RL = 4 Ω, 8 Ω |
RL = 4 Ω |
RL = 4 Ω | P = 1W, 10W, 40W | TA = 25°C |
RL = 4 Ω, 8 Ω | THD+N = 10% | |
RL = 4 Ω, 8 Ω | PVDD = 30V |
RL = 4 Ω, 8 Ω | PVDD = 12V | |
RL = 4 Ω, 8 Ω |
18 kHz + 19 kHz | Ratio 1 : 1 |