SLASEF0 November 2022 TPA3223
PRODUCTION DATA
DEVICE NAME | DESCRIPTION | SUPPLY VOLTAGE | THERMAL PAD LOCATION |
---|---|---|---|
TPA3220 | 60-W Stereo, 110-W Peak HD Analog-Input, Pad-Down Class-D Amplifier | 32 V | Bottom |
TPA3221 | 100 W Stereo, 200 W Mono HD, Analog-Input, Class-D Amplifier | 32 V | Top |
TPA3244 | 60-W Stereo, 110-W peak PurePath™ Ultra-HD Pad Down Class-D Amplifier | 31.5 V | Bottom |
TPA3245 | 115-W Stereo, 230-W Mono PurePath™ Ultra-HD Analog-Input Class-D Amplifier | 31.5 V | Top |
TPA3250 | 70 W Stereo, 130 W Peak Ultra-HD, Analog-Input, Pad-Down Class-D Amplifier | 38 V | Bottom |
TPA3251 | 175 W Stereo, 350 W Mono Ultra-HD, Analog-Input Class-D Amplifier | 38 V | Top |
TPA3255 | 315 W Stereo, 600 W Mono Ultra-HD, Analog-Input Class-D Amplifier | 53.5 V | Top |