SLASEF0 November 2022 TPA3223
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD | Power-stage supply | DC supply voltage | 10 | 42 | 45 | V |
VDD(1) | External supply for VDD, GVDD and AVDD | DC supply voltage | 4.5 | 5 | 5.5 | V |
AVDD | Supply voltage for analog circuits | DC supply voltage | 4.5 | 5 | 5.5 | V |
GVDD | Supply voltage for gate-drive circuitry | DC supply voltage | 4.5 | 5 | 5.5 | V |
VIN | Maximum input voltage swing (INx_P, INx_M) | ±2.8 | V | |||
RL(BTL) | Load impedance BTL | PVDD = 42 V, Output filter inductance within recommended range | 3.5 | 4 | Ω | |
PVDD = <42 V, Output filter inductance within recommended range | PVDD/(IOC, BTL) | |||||
RL(PBTL) | Load impedance PBTL | PVDD = 42 V, Output filter inductance within recommended range | 1.6 | 3 | Ω | |
LOUT(BTL) | Output filter inductance | Minimum output inductance at IOC | 5 | 10 | μH | |
LOUT(PBTL) | Output filter inductance, PBTL after the LC filter | Minimum output inductance at half IOC , each inductor | 5 | 10 | μH | |
FPWM | PWM frame rate selectable for AM interference avoidance; 1% Resistor tolerance | Nominal | 460 | 480 | 500 | kHz |
AM1 | 510 | 533 | 555 | |||
AM2 | 575 | 600 | 625 | |||
fOSC(IO) | CLK input on OSCM/OSCP (Peripheral Mode) | 2.3 | 3.78 | MHz | ||
R(FREQ_ADJ) | PWM frame rate programming resistor | Nominal; Primary mode | 9.9 | 10 | 10.1 | kΩ |
AM1; Primary mode | 29.7 | 30 | 30.3 | |||
AM2; Primary mode | 49.5 | 50 | 50.5 | |||
CPVDD | PVDD close decoupling capacitors | 1.0 | μF | |||
V(FREQ_ADJ) | Voltage on FREQ_ADJ pin for Peripheral mode operation | Peripheral Mode (Connect to AVDD) | 5 | V | ||
TJ | Junction temperature | 0 | 125 | °C |