Refer to the PDF data sheet for device specific package drawings
The TPA3244 device is a high performance Class-D power amplifier that enables true premium sound quality with Class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 30-V power supply the device can drive up to 2 x 110 W peak into 4-Ω load and 2 x 60 W continuous into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as Burr-Brown PCM52xx DAC Family from TI (that is, PCM5242 / PCM5252). In addition to excellent audio performance, TPA3244 achieves both high power efficiency and very low power stage idle losses below 0.45 W. This is achieved through the use of 65 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA3244 | HTSSOP (44) | 6.10mm x 14.00mm |
Changes from * Revision (April 2016) to A Revision
DEVICE NAME | DESCRIPTION |
TPA3245 | 100-W Stereo, 200-W Mono PurePath™ Ultra-HD Analog-Input Class-D Amplifier |
TPA3250 | 70-W Stereo, 130-W peak PurePath™ Ultra-HD Pad Down Class-D Amplifier |
TPA3251 | 175-W Stereo, 350-W Mono PurePath™ Ultra-HD Analog-Input Class-D Amplifier |
TPA3255 | 315-W Stereo, 600-W Mono PurePath™ Ultra-HD Analog-Input Class-D Amplifier |