SLOS431B March 2004 – February 2015 TPA6120A2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage, xVCC+ to xVCC- Where x=L or R channel | 9 | 33 | V |
Input voltage, VI(2) | ± VCC | ||
Differential input voltage, VID | 6 | V | |
Minimum load impedance | 8 | Ω | |
Continuous total power dissipation | See Thermal Information | ||
Operating free–air temperature range, TA | –40 | 85 | °C |
Operating junction temperature range, TJ(3) | –40 | 150 | °C |
Storage Temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic Discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | For Pins: LVCC+, RVCC+, LVCC-, RVCC | ±500 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all other pins | For all pins except: LVCC+, RVCC+, LVCC-, RVCC | ±2000 | |||
Charged device model (CDM), per JEDEC specification JESD22-C101 | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC+ and VCC- | Split Supply | ±5 | ±15 | V | |
Single Supply | 10 | 30 | |||
Load impedance | VCC = ±5V or ±15V | 16 | Ω | ||
Operating free–air temperature, TA | –40 | 85 | °C |
THERMAL METRIC(1) | TPA6120A2 | TPA6120A2 | UNIT | |
---|---|---|---|---|
DWP [HSOP] | RGY [VQFN] | |||
20 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.5 | 49.4 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 55.2 | 62.0 | |
RθJB | Junction-to-board thermal resistance | 36.1 | 25.4 | |
ψJT | Junction-to-top characterization parameter | 23.1 | 1.6 | |
ψJB | Junction-to-board characterization parameter | 36.2 | 25.5 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 7.6 | 6.2 |
RL = 10kΩ | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | |
RL = 32Ω | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | |
RL = 64Ω | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | f = 1kHz |
Mono | VCC = ±15V | |
VCC = ±5V | V(ripple) = 1VPP | Gain = 2V/V |
BW = 80kHz | ||
RL = 64Ω | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | |
RL = 10kΩ | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | f = 1kHz |
RL = 32Ω | Gain = 3V/V | RF = 2kΩ |
RI = 1kΩ | BW = 80kHz | f = 1kHz |
VCC = ±12V | V(ripple) = 1VPP | Gain = 2V/V |
BW = 80kHz | ||
Representative of both positive and negative supplies |
RF = 1kΩ | Gain = 2V/V | BW = 80kHz |