SLOS490C July 2006 – November 2015
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | BGA MICROSTAR JUNIOR | SON, MSOP-PowerPAD |
||
BYPASS | C1 | 2 | I | Mid-supply voltage. Adding a bypass capacitor improves PSRR. |
GND | B2 | 7 | I | High-current ground |
IN– | C3 | 4 | I | Negative differential input |
IN+ | C2 | 3 | I | Positive differential input |
SHUTDOWN | B1 | 1 | I | Shutdown terminal (active low logic) |
VDD | A3 | 6 | I | Supply voltage terminal |
VO+ | B3 | 5 | O | Positive BTL output |
VO– | A1 | 8 | O | Negative BTL output |
Thermal Pad | N/A | — | — | Connect to ground. Thermal pad must be soldered down in all applications to properly secure device on the PCB. |