SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device communicates with the system processor via the I2C serial communication bus as an I2C slave-only device. The processor can poll the device via I2C to determine the operating status, configure settings, or run diagnostics. For a complete list and description of all I2C controls, see the Register Maps section.