SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device monitors temperature with five temperature sensors. Every output channel has one temperature sensor in close proximity to monitor the temperature of it's respective channel. An additional sensor is located in a global position on the die, so it better represents the actual die junction temperature. Based on these sensors warning and fault signals can be generated. A Thermal Gain Foldback scheme is available that autonomously regulates audio gain and consequently limit die temperature.