SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 6 | PWR | Voltage regulator bypass, derived from VBAT input pins. Connect 1 µF capacitor from AVDD (pin 6) to AVDD_RET (pin 7). |
AVDD_RET | 7 | GND | AVDD voltage regulator return. Connect to ground. |
BST_1M | 23 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_1P | 27 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_2M | 28 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_2P | 32 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_3M | 35 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_3P | 39 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_4M | 40 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_4P | 44 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
DVDD | 14 | PWR | DVDD supply input. Connect 1 µF capacitor from DVDD to DVSS (pin 13). |
DVSS | 13 | GND | DVDD ground reference. Connect to ground. |
FAULT | 18 | DI/O | Reports a fault (active low, open drain), external pullup resistor determines I2C address during power on reset. |
GND | 21, 25, 30, 37, 42 | GND | Ground |
GPIO1 | 19 | DI/O | General purpose IO, function set by register programming. |
GPIO2 | 20 | DI/O | General purpose IO, function set by register programming. |
GVDD | 5 | PWR | Gate drive voltage regulator bypass for all output channels, derived from VBAT input pins. Connect 2.2µF capacitor to GVDD_RET (pin 4). |
GVDD_RET | 4 | GND | Gate drive voltage regulator return. Connect to ground. |
IN_1 | 12 | AI | Non-inverting input channel. Internally biased to AVDD/2. Connect to AC coupling capacitor. |
IN_2 | 11 | AI | Non-inverting input channel. Internally biased to AVDD/2. Connect to AC coupling capacitor. |
IN_3 | 10 | AI | Non-inverting input channel. Internally biased to AVDD/2. Connect to AC coupling capacitor. |
IN_4 | 9 | AI | Non-inverting input channel. Internally biased to AVDD/2. Connect to AC coupling capacitor. |
IN_REF | 8 | AI | Reference input voltage for IN_1, IN_2, IN_3, IN_4. Internally biased to AVDD/2. Connect to AC coupling capacitor. |
OUT_1M | 24 | NO | Negative output for the channel |
OUT_1P | 26 | PO | Positive output for the channel |
OUT_2M | 29 | NO | Negative output for the channel |
OUT_2P | 31 | PO | Positive output for the channel |
OUT_3M | 36 | NO | Negative output for the channel |
OUT_3P | 38 | PO | Positive output for the channel |
OUT_4M | 41 | NO | Negative output for the channel |
OUT_4P | 43 | PO | Positive output for the channel |
PVDD | 1, 22, 33, 34 | PWR | PVDD voltage input carrying load currents (can be connected to battery). |
PVDDQ | 2 | PWR | PVDD voltage input not loaded with load currents (can be connected to battery). |
SCL | 15 | DI | I2C clock input |
SDA | 16 | DI/O | I2C data input and output |
STANDBY | 17 | DI | Enables low power standby state (active Low), 100-kΩ internal pulldown resistor. |
VBAT | 3 | PWR | Battery voltage input |
Thermal Pad | — | GND | Provides thermal connection for the device. Heatsink must be connected to GND. |