SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in . After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.