SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The short-to-power (S2P) tests triggers a fault condition if there is a conductive path from output pin OUT_(i)M or OUT_(i)P of the tested channel (i) to a power rail with an impedance below that specified in the Specifications section. The diagnostic also detects a short to vehicle battery when the supply is boosted.