SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The Clock Synchronization section describes how two devices operate with synchronized clocks. The device in clock slave mode receives a sync clock. If this sync clock is out of nominal frequency range or suddenly stops, an Invalid Clock Fault Event is created and the device gracefully tranistions to the PROTECTIVE SHUTDOWN with AUTO RECOVERY State. Once sync clock comes back into nominal frequency range the fault events are cleared and the device auto recovers.
Current status is reported in Temperature (OTSD) and Clock Sync Fault Status Register and the latched event is reported in Temperature (OTSD) and Clock Sync Fault Memory Register.