SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
Each channel of the device monitors the output signal for situations at which the output voltage saturates and in response can create a Clip Warning Event. Configuring the Clip Detect Signal Configuration Register can enable clip detect, set the threshold at which clipping is detected to either 1%, 2%, 5% or 10%, and allows for mapping channel groups to signals. Setting up GPIO Configuration Register or FAULT Pin Configuration Register to output either Clip Detect Signal Group 1 or Clip Detect Signal Group 2 routes the signal through either Fault, GPIO1 or GPIO2 of the TPA6304-Q1.