SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
This head-unit example is focused on the smallest solution size for 4 times 25 W output power into 4 Ω with a battery supply of 14.4 V.
The switching frequency is set above the AM-band at 2.1 MHz.
The selection of a 2.1 MHz switching frequency enables the use of a small output inductor value of 3.3 µH which leads to a very small footprint.