SLVS640F October 2007 – February 2015 TPD12S520
PRODUCTION DATA.
NAME | PIN NO. | TYPE | ESD LEVEL | DESCRIPTION | |
---|---|---|---|---|---|
DBT | RMN | ||||
5V_SUPPLY | 1 | 12 | PWR | 2 kV(4) | Bias for TMDS protection |
LV_SUPPLY | 2 | 13 | PWR | 2 kV(4) | Bias for CE/DDC/HOTPLUG level shifters |
GND, TMDS_GND | 3, 5, 8, 11,14, 25, 28, 31, 34, 36 |
6, 9, 10, 14, 17 | GND | NA | TMDS ESD and parasitic GND return(5) |
TMDS_D2+ | 4, 35 | 18 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_D2– | 6, 33 | 19 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_D1+ | 7, 32 | 15 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_D1– | 9, 30 | 16 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_D0+ | 10, 29 | 8 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_D0– | 12, 27 | 7 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_CK+ | 13, 26 | 5 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
TMDS_CK– | 15, 24 | 4 | IO | 8 kV(3) | TMDS 0.8-pF ESD protection(1) |
CE_REMOTE_IN | 16 | 20 | IO | 2 kV(4) | LV_SUPPLY referenced logic level into ASIC |
DDC_CLK_IN | 17 | 21 | IO | 2 kV(4) | LV_SUPPLY referenced logic level into ASIC |
DDC_DAT_IN | 18 | 22 | IO | 2 kV(4) | LV_SUPPLY referenced logic level into ASIC |
HOTPLUG_DET_IN | 19 | 23 | IO | 2 kV(4) | LV_SUPPLY referenced logic level into ASIC |
HOTPLUG_DET_OUT | 20 | 24 | IO | 8 kV(3) | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD(2) to connector |
DDC_DAT_OUT | 21 | 1 | IO | 8 kV(3) | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD to connector |
DDC_CLK_OUT | 22 | 2 | IO | 8 kV(3) | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD to connector |
CE_REMOTE_OUT | 23 | 3 | IO | 8 kV(3) | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD to connector |
ESD_BYP | 37 | 11 | IO | 2 kV(4) | ESD bypass. This pin must be connected to a 0.1-μF ceramic capacitor. |
NC | 38 | NA | No connection |