The TPD1E01B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E01B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.18 to 0.20-pF (typical) IO capacitance making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen2 and Thunderbolt 3. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.
The TPD1E01B04 is offered in the industry standard 0201 (DPL) package and 0402 (DPY) packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD1E01B04 | X2SON (2) | 0.60 mm x 0.30 mm |
X1SON (2) | 1.00 mm x 0.60 mm |
Changes from B Revision (May 2016) to C Revision
Changes from A Revision (March 2016) to B Revision
Changes from * Revision (March 2016) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical fast transient | IEC 61000-4-5 (5/50 ns) | 80 | A | |
Peak pulse | IEC 61000-4-5 power (tp - 8/20 µs) | 27 | W | |
IEC 61000-4-5 current (tp - 8/20 µs) | 2.5 | A | ||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact discharge | ±15000 | V |
IEC 61000-4-2 air-gap discharge | ±17000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | Input pin voltage | –3.6 | 3.6 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPD1E01B04 | UNIT | ||
---|---|---|---|---|
DPL (X2SON) | DPY (X1SON) | |||
2 PINS | 2 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 582 | 442.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 264.5 | 243.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 394.4 | 162.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 36.4 | 154.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 394.4 | 163.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |