VRWM |
Reverse stand-off voltage |
IIO < 10 nA |
–3.6 |
|
3.6 |
V |
VBRF |
Breakdown voltage, IO pin to GND |
Measured as the maximum voltage before device snaps back into VHOLD voltage |
|
6.4 |
|
V |
VBRR |
Breakdown voltage, GND to IO pin |
|
–6.4 |
|
V |
VHOLD |
Holding voltage |
IIO = 1 mA, TA = 25°C |
5 |
5.9 |
6.5 |
V |
VCLAMP |
Clamping voltage |
IPP = 1 A, TLP, from IO to GND |
|
7 |
|
V |
IPP = 5 A, TLP, from IO to GND |
|
9.2 |
|
IPP = 16 A, TLP, from IO to GND |
|
15 |
|
IPP = 1 A, TLP, from GND to IO |
|
7 |
|
IPP = 5 A, TLP, from GND to IO |
|
9.2 |
|
IPP = 16 A, TLP, from GND to IO |
|
15 |
|
ILEAK |
Leakage current, IO to GND |
VIO = ±2.5 V |
|
|
10 |
nA |
RDYN |
Dynamic resistance |
IO to GND |
|
0.57 |
|
Ω |
GND to IO |
|
0.57 |
|
CL |
Line capacitance |
DPL Package |
VIO = 0 V, f = 1 MHz, IO to GND TA = 25°C |
|
0.18 |
0.20 |
pF |
DPY Package |
|
0.20 |
0.23 |