SLVSBO7O December 2012 – August 2024 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.
Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express®, eSata, and V-by-One® HS.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
TPD1E05U06 | 1 channel | DPY (X1SON, 2) |
DYA (SOD-523, 2) | ||
TPD4E05U06 | 4 channels | DQA (USON, 10) |
TPD6E05U06 | 6 channels | RVZ (USON, 14) |