SLVSDN7B August 2016 – February 2022 TPD1E10B06-Q1
PRODUCTION DATA
The I/O pins can withstand ESD events at least ±25-kV contact and ±25-kV air in the leaded SOD-523 package according to the ISO 10605 (330 pF, 330 Ω) standard. An ESD-surge clamp diverts the current to ground.