SLVSCF6F April 2014 – May 2019
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
RON | Switch ON resistance | VBUS_CON = 5 V, IOUT = 1 A | TPD1S514-1 | 39 | 50 | mΩ | |
VBUS_CON = 9 V, IOUT = 1 A | TPD1S514-2 | 39 | 50 | ||||
VBUS_CON = 12 V, IOUT = 1 A | TPD1S514-3 | 39 | 50 | ||||
VBUS_CON = 5 V, IOUT = 1 A | TPD1S514 | 39 | 50 |