SLVSCF6F April 2014 – May 2019
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCLAMP | Output voltage on VBUS_POWER during OVP | VBUS_CON = 20 V | TPD1S514-1 | 5.0 | 5.5 | V | |
TPD1S514-2 | 5.0 | 5.5 | |||||
TPD1S514-3 | 5.0 | 5.5 | |||||
TPD1S514 | 6.48 | 6.68 | |||||
VBUS_POWER | Output voltage on VBUS_POWER during normal operation | VBUS_CON = 5 V,
IBUS_POWER = 1 mA; |
TPD1S514-1 | 4.7 | 4.95 | V | |
TPD1S514-2 | 4.7 | 4.95 | |||||
TPD1S514-3 | 4.7 | 4.95 | |||||
TPD1S514 | 4.7 | 4.98 | |||||
IBUS_POWER_MAX | Output current on VBUS_POWER | VBUS_CON = 5 V – 15 V | 3 | mA |