SLVSCF6F April 2014 – May 2019
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | ||||
IEC 61000-4-2 Contact Discharge | VBUS_CON pin | ±15000 | |||
IEC 61000-4-2 Air-gap Discharge | VBUS_CON pin | ±15000 |