SLVSCF6F April 2014 – May 2019
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPD1S514 Family is designed to receive power from a USB 3.0 (or lower) VBUS source. It can operate normally (nFET ON) between a minimum 3.5 V and a maximum VOVP_MIN V. Thus, the power supply (with a ripple of VRIPPLE) requirement for the TPD1S514 Family of devices to be able to switch the nFET ON is between
3.5 V + VRIPPLE and VOVP_MIN – VRIPPLE, where VOVP_MIN is:
DEVICE NAME | VOVP_MIN | ||
---|---|---|---|
TPD1S514-1 | 5.90 V | ||
TPD1S514-2 | 9.9 V | ||
TPD1S514-3 | 13.5 V | ||
TPD1S514 | 5.90 V |